(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Dust Mask 1180-04/LAS-51 (Alpha Ring Filter)

Dust Mask 1180-04/LAS-51 (Alpha Ring Filter)

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

Uses a clear case, making it easy to check for contamination of the filter.

Basic Specifications

  • Product uses
    Replaceable type dust protecting
  • Product Type
    Mask Body
  • Standard
    RL2
  • Intake Resistance(Pa)
    70+10/70-5 (average 65)
  • Particle collection efficiency
    95.0% or more (average 97.98%)
  • Ventilation Resistance(Pa)
    35 ±20 (Average 35)
  • Manufacturer Product Name
    Dust mask 1180-05
  • Manufacturer Model Number
    1180-04
  • JAN Code
    4984596235151
  • Features
    It uses a clear case, making it easy to check the contamination of the filter.
  • Material
    Face Piece / Silicone Rubber
  • Weight(g)
    89±15
  • Accessory
    LAS-51 (Alpha Ring Filter) x 1 sheet
  • National Certification Number
    No. TM538
  • 1 pc.

Details

Part Number

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
-

Part Number : 1-6544-01
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product uses
    Replaceable type dust protecting
  • Product Type
    Mask Body
  • Standard
    RL2
  • Intake Resistance(Pa)
    70+10/70-5 (average 65)
  • Particle collection efficiency
    95.0% or more (average 97.98%)
  • Ventilation Resistance(Pa)
    35 ±20 (Average 35)
  • Manufacturer Product Name
    Dust mask 1180-05
  • Manufacturer Model Number
    1180-04
  • JAN Code
    4984596235151
  • Features
    It uses a clear case, making it easy to check the contamination of the filter.
  • Material
    Face Piece / Silicone Rubber
  • Weight(g)
    89±15
  • Accessory
    LAS-51 (Alpha Ring Filter) x 1 sheet
  • National Certification Number
    No. TM538

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Dust Mask 1180-05 Specifications

1180-05 external appearance

1180-05 external appearance

  • Part number: 1-6544-01
  • Model number: 1180-05
  • Particle filtering efficiency: 95.0% or more (average 97.98%)
  • Inhalation resistance: 70+10 Pa/70-5 Pa (average 65 Pa)
  • Exhalation resistance: 35 ±20 Pa (average 35 Pa)
  • Mass: 89 ±15 g
  • Face part materials: Silicone rubber
  • Japanese national product certification number: No. TM538
  • Accessories: LAS-51 (alpha ring filter) × 1 pc.

Alpha Ring Filter LAS-51 For Dust Mask 1180-05 Specifications

LAS-51 (Alpha Ring Filter) external appearance

LAS-51 (Alpha Ring Filter) external appearance

  • Part number: 1-6544-02
  • Model number: LAS-51 (Alpha Ring Filter)
  • Particle filtering efficiency: 95.0% or more

Developer's Perspective

 

A first in Japan, ultra-fine diameter fibers are formed into round pleats and then into a single shape using paper-making methods, resulting in a compact shape with lower inhalation resistance.


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)