(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
CLEAN KNOLL Gloves Gamma Sterilized

CLEAN KNOLL Gloves Gamma Sterilized

Standard Unit Price:
-
Days to Ship :
Quote

Clean Knoll Gloves, Gamma Ray Sterilized, Disposable
[Detailed Specifications]Ambidextrous / sterilized by gamma irradiation

Basic Specifications

  • Product Type
    Vinyl Chloride
  • Application
    Disposable
  • Details Type
    PVC, γ-ray sterilization
  • Color
    White transparent
  • Specification details
    For both the left and right, γ line sterilization
  • Material
    PVC (Polyvinyl Chloride Resin) Powder Free
  • Capacity
    1 Box (100 Sheets)
Part Number
Capacity

Refine by

  • 1 Box (100 Sheets)
  • Clear
Size

Refine by

  • S
  • M
  • L
  • Clear
Manufacturer Product Name

Refine by

  • Clean Knoll Gloves Gamma Sterilized L, 100 pcs
  • Clean Knoll Gloves Gamma Sterilized M, 100 pcs
  • Clean Knoll Gloves Gamma Sterilized S, 100 pcs
  • Clear
Manufacturer Model Number

Refine by

  • L
  • M
  • S
  • Clear
JAN Code

Refine by

  • 4560111746410
  • 4560111746427
  • 4560111746434
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 Sheets)
L
Clean Knoll Gloves Gamma Sterilized L, 100 pcs
L
4560111746410
Quote
-

Part Number : 6-931-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Type
    Vinyl Chloride
  • Application
    Disposable
  • Size
    L
  • Details Type
    PVC, γ-ray sterilization
  • Color
    White transparent
  • Specification details
    For both the left and right, γ line sterilization
  • Material
    PVC (Polyvinyl Chloride Resin) Powder Free
  • Manufacturer Product Name
    Clean Knoll Gloves Gamma Sterilized L, 100 pcs
  • Manufacturer Model Number
    L
  • JAN Code
    4560111746410
1 Box (100 Sheets)
M
Clean Knoll Gloves Gamma Sterilized M, 100 pcs
M
4560111746427
Quote
-

Part Number : 6-931-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Type
    Vinyl Chloride
  • Application
    Disposable
  • Size
    M
  • Details Type
    PVC, γ-ray sterilization
  • Color
    White transparent
  • Specification details
    For both the left and right, γ line sterilization
  • Material
    PVC (Polyvinyl Chloride Resin) Powder Free
  • Manufacturer Product Name
    Clean Knoll Gloves Gamma Sterilized M, 100 pcs
  • Manufacturer Model Number
    M
  • JAN Code
    4560111746427
1 Box (100 Sheets)
S
Clean Knoll Gloves Gamma Sterilized S, 100 pcs
S
4560111746434
Quote
-

Part Number : 6-931-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Type
    Vinyl Chloride
  • Application
    Disposable
  • Size
    S
  • Details Type
    PVC, γ-ray sterilization
  • Color
    White transparent
  • Specification details
    For both the left and right, γ line sterilization
  • Material
    PVC (Polyvinyl Chloride Resin) Powder Free
  • Manufacturer Product Name
    Clean Knoll Gloves Gamma Sterilized S, 100 pcs
  • Manufacturer Model Number
    S
  • JAN Code
    4560111746434

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)