(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Hyper Finger Sack NS-1/NS-2/NS-3 100 Pcs

Hyper Finger Sack NS-1/NS-2/NS-3 100 Pcs

Standard Unit Price:
-
Days to Ship :
Quote

Hyper Finger Cot NS-1 / NS-2 / NS-3, 100 Pcs.
Can be reused by wiping it with alcohol, etc.
It causes dusts little.

Basic Specifications

  • Product Type
    Other
  • Application
    Fingerstall
  • Overall Length(mm)
    33
  • Thickness(mm)
    0.18 (Thickness)
  • Features
    Can be reused after wiping with alcohol. Dusting is minimal.
  • Inner material
    NBR (Nitrile Rubber)
  • Surface material
    CSM (Hypalon)
  • Capacity
    1 Box (100 pcs)
Part Number
Capacity

Refine by

  • 1 Box (100 pcs)
  • Clear
Internal Diameter(φ mm)

Refine by

  • 13
  • 15.5
  • 18.5
  • Clear
Manufacturer Product Name

Refine by

  • Hyper Fingerstall NS-3 100 pcs
  • Hyper Fingerstall NS-2 100 pcs
  • Hyper Fingerstall NS-1 100 pcs
  • Clear
Manufacturer Model Number

Refine by

  • NS-3
  • NS-2
  • NS-1
  • Clear
JAN Code

Refine by

  • 4975918880616
  • 4975918880623
  • 4975918880630
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 pcs)
18.5
Hyper Fingerstall NS-1 100 pcs
NS-1
4975918880616
Quote
-

Part Number : 7-060-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 Box (100 pcs)

Specificationtitle

  • Product Type
    Other
  • Application
    Fingerstall
  • Internal Diameter(φ mm)
    18.5
  • Overall Length(mm)
    33
  • Thickness(mm)
    0.18 (Thickness)
  • Manufacturer Product Name
    Hyper Fingerstall NS-1 100 pcs
  • Manufacturer Model Number
    NS-1
  • JAN Code
    4975918880616
  • Features
    Can be reused after wiping with alcohol. Dusting is minimal.
  • Inner material
    NBR (Nitrile Rubber)
  • Surface material
    CSM (Hypalon)
1 Box (100 pcs)
15.5
Hyper Fingerstall NS-2 100 pcs
NS-2
4975918880623
Quote
-

Part Number : 7-060-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 Box (100 pcs)

Specificationtitle

  • Product Type
    Other
  • Application
    Fingerstall
  • Internal Diameter(φ mm)
    15.5
  • Overall Length(mm)
    33
  • Thickness(mm)
    0.18 (Thickness)
  • Manufacturer Product Name
    Hyper Fingerstall NS-2 100 pcs
  • Manufacturer Model Number
    NS-2
  • JAN Code
    4975918880623
  • Features
    Can be reused after wiping with alcohol. Dusting is minimal.
  • Inner material
    NBR (Nitrile Rubber)
  • Surface material
    CSM (Hypalon)
1 Box (100 pcs)
13
Hyper Fingerstall NS-3 100 pcs
NS-3
4975918880630
Quote
-

Part Number : 7-060-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 Box (100 pcs)

Specificationtitle

  • Product Type
    Other
  • Application
    Fingerstall
  • Internal Diameter(φ mm)
    13
  • Overall Length(mm)
    33
  • Thickness(mm)
    0.18 (Thickness)
  • Manufacturer Product Name
    Hyper Fingerstall NS-3 100 pcs
  • Manufacturer Model Number
    NS-3
  • JAN Code
    4975918880630
  • Features
    Can be reused after wiping with alcohol. Dusting is minimal.
  • Inner material
    NBR (Nitrile Rubber)
  • Surface material
    CSM (Hypalon)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)