(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Disposable finger cover 9-3000-01

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Disposable finger cover
Part Number: 9-3000-01

Standard Unit Price: - Special Price -
Quantity: 1 Pack (1000 pcs.)
Days to Ship: Quote

Since sulfur is not used, it is possible to use on components using silver, etc.

Specifications of 9-3000-01

  • Product Type
    Nitrile Rubber
  • Application
    Fingerstall
  • Internal Diameter(φ mm)
    13.5
  • Thickness(mm)
    0.16 (Thickness)
  • Color
    White transparent
  • Material
    NBR (Nitrile Rubber)
  • Manufacturer Product Name
    Disposable finger cover 566-1 1,000 pcs
  • Manufacturer Model Number
    566-1
  • JAN Code
    4962615006111
  • Features
    Since sulfur is not used, it is possible to use on components using silver, etc.
  • Surface resistance value(Ω)
    1X109~1X1011

Please check the type/dimensions/specifications of the part 9-3000-01 in the Disposable finger cover series.

Products like this...

Part Number
9-3000-02
9-3000-03
9-3000-04
9-3000-05
Part NumberMinimum order quantityVolume DiscountDays to ShipInternal Diameter
(φ mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Capacity
1 Piece(s) Quote 15Disposable finger cover 566-2 1,000 pcs566-24962615006128-
1 Piece(s) Quote 16.5Disposable finger cover 566-3 1,000 pcs566-34962615006135-
1 Piece(s) Quote 18Disposable finger cover 566-4 1,000 pcs566-44962615006142-
1 Piece(s) Quote 21Disposable finger cover 566-5 1,000 pcs566-54962615006159-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)