(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Silicone Sponge Sheet RA

Silicone Sponge Sheet RA

Standard Unit Price:
-
Days to Ship :
Quote

The product is made of silicone rubber and excellent in heat and cold resistance. The sheet surface has a skin layer with separated bubbles and intercepts air or water.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Sheet
  • Material
    Silicon
  • Width(mm)
    500
  • Length(mm)
    500
  • Thickness(mm)
    2
  • Heat Resistant Temperature(°C)
    Continuous Use: 180, Momentary: 300
  • Manufacturer Product Name
    Silicone Sheet RA 500 mm Square x 2 mmt
  • Detailed Material
    Silicon Rubber
  • Features
    The product is made of silicone rubber and excellent in heat and cold resistance.
  • Features 2
    The sheet surface has a skin layer with separated bubbles and intercepts air or water.
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
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
1 pc.
Quote
-

Part Number : 5-3031-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sheet
  • Material
    Silicon
  • Width(mm)
    500
  • Length(mm)
    500
  • Thickness(mm)
    2
  • Heat Resistant Temperature(°C)
    Continuous Use: 180, Momentary: 300
  • Manufacturer Product Name
    Silicone Sheet RA 500 mm Square x 2 mmt
  • Detailed Material
    Silicon Rubber
  • Features
    The product is made of silicone rubber and excellent in heat and cold resistance.
  • Features 2
    The sheet surface has a skin layer with separated bubbles and intercepts air or water.