(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Balance Dish SCC 7-2161-02

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Balance Dish SCC
Part Number: 7-2161-02

Standard Unit Price: - Special Price -
Quantity: 1 Bag (100 Sheets)
Days to Ship: Quote

[Features]
Cleanly packed with the surface washed with high-purity water.
Resin pan with a height of 15 mm that can be used in cleanrooms.
[Applications]
It can be used for various purposes such as weighing, blending, and dilution.

Specifications of 7-2161-02

  • Product Type
    Other
  • Capacity(ml)
    100
  • Size(mm)
    80X 80
  • Product Name
    SCC Balance Dish BD-2
  • Model number
    BD-2
  • JAN Code
    4560111747332
  • Material
    PS (Polystyrene)

Please check the type/dimensions/specifications of the part 7-2161-02 in the Balance Dish SCC series.

Products like this...

Part Number
7-2161-01
7-2161-03
Part NumberMinimum order quantityVolume DiscountDays to ShipCapacity
(ml)
Size
(mm)
Product Name Model number JAN Code Amount Of Content
1 Piece(s) Quote 2044X 44SCC Balance Dish BD-1BD-14560111747325-
1 Piece(s) Quote 400140X140SCC Balance Dish BD-3BD-34560111747349-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)