(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Bio Clean Dress

Bio Clean Dress

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

Clean wear with dust resistance, antistatic properties, as well as durability. Autoclavable. Next-generation cleanware that adds the sterilization process to the repeated cleaning and is suitable for bio-clean rooms.

Basic Specifications

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Grade Standard (Fed.Std. 209D Class)
    100 / 1000
  • Material
    Asahi Kasei Preta® III (Polyester 100% (Conductive fiber woven in 4.5 mm width))
  • Surface resistance value(Ω)
    4.0×106
  • Specifications
    1/2 Twill High Density Fiber
  • Features
    Clean wear with dust resistance, antistatic properties, as well as durability. Autoclavable.
  • Features 2
    Next-generation cleanware that adds the sterilization process to the repeated cleaning and is suitable for bio-clean rooms.
  • Footnotes
    The durability of the product changes according to the temperature, time and frequency of autoclave, washing, etc.
Part Number
Size

Refine by

  • M
  • L
  • LL
  • 3L
  • Clear
Details Type

Refine by

  • Comes with waist lining
  • Standard Type
  • Clear
Total length(cm)

Refine by

  • 149
  • 156
  • 163
  • 170
  • Clear
Waist(cm)

Refine by

  • 100
  • 105
  • 110
  • 116
  • Clear
Sleeve length(cm)

Refine by

  • 82
  • 85
  • 89
  • 93
  • Clear
Inseam(cm)

Refine by

  • 69
  • 73
  • 77
  • 81
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
LL
Standard Type
163
110
89
77
16 Day(s) or more
-

Part Number : 9-4002-02
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    100 ~ 1000
  • Details Type
    Standard Type
  • Total length(cm)
    163
  • Waist(cm)
    110
  • Sleeve length(cm)
    89
  • Inseam(cm)
    77
  • Chest circumference / compatible chest circumference(cm)
    129
  • Manufacturer Product Name
    PP1360 Bio-clean One-piece LL
  • Manufacturer Model
    PP1360
  • JAN Code
    4548311104247
  • Material
    Asahi Kasei Preta® III (Polyester 100% (Conductive fiber woven in 4.5 mm width))
  • Surface resistance value(Ω)
    4.0×106
  • Specifications
    1/2 Twill High Density Fiber
  • Features
    Clean wear with dust resistance, antistatic properties, as well as durability. Autoclavable.
  • Features 2
    Next-generation cleanware that adds the sterilization process to the repeated cleaning and is suitable for bio-clean rooms.
  • Footnotes
    The durability of the product changes according to the temperature, time and frequency of autoclave, washing, etc.
LL
Comes with waist lining
163
110
89
77
16 Day(s) or more
-

Part Number : 9-4003-02
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    100 ~ 1000
  • Details Type
    Comes with waist lining
  • Total length(cm)
    163
  • Waist(cm)
    110
  • Sleeve length(cm)
    89
  • Inseam(cm)
    77
  • Chest circumference / compatible chest circumference(cm)
    129
  • Manufacturer Product Name
    Clean Dress PP1360E LL
  • Manufacturer Model
    PP1360E
  • JAN Code
    4548311104643
  • Material
    Asahi Kasei Preta® III (Polyester 100% (Conductive fiber woven in 4.5 mm width))
  • Surface resistance value(Ω)
    4.0×106
  • Specifications
    1/2 Twill High Density Fiber
  • Features
    Clean wear with dust resistance, antistatic properties, as well as durability. Autoclavable.
  • Features 2
    Next-generation cleanware that adds the sterilization process to the repeated cleaning and is suitable for bio-clean rooms.
  • Footnotes
    The durability of the product changes according to the temperature, time and frequency of autoclave, washing, etc.