(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
ASPURE PVC Gloves

ASPURE PVC Gloves

Standard Unit Price:
-
Days to Ship :
Quote

PVC gloves with excellent fit and comfort. Packaged per 100 pcs in Class 1000 environment.

Basic Specifications

  • Product Type
    Gloves
  • Material
    Polyvinyl Chloride
  • Thickness(mm)
    0.11
  • Size
    S
  • Overall Length(mm)
    Approx. 280
  • Manufacturer Product Name
    ASPURE PVC Gloves S
  • JAN Code
    4562108506748
  • Other specifications
    Shared with Left/Right
  • Features
    PVC gloves with excellent fit and comfort. Packaged per 100 pcs in Class 1000 environment.
  • Capacity
    1 case (100 sheets x 10 bags)
Part Number
Capacity

Refine by

  • 1 case (100 sheets x 10 bags)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (100 sheets x 10 bags)
Quote
-

Part Number : 1-4302-63
Days to Ship Quote
Standard Unit Price -
Quantity 1 case (100 sheets x 10 bags)

Specificationtitle

  • Product Type
    Gloves
  • Material
    Polyvinyl Chloride
  • Thickness(mm)
    0.11
  • Size
    S
  • Overall Length(mm)
    Approx. 280
  • Manufacturer Product Name
    ASPURE PVC Gloves S
  • JAN Code
    4562108506748
  • Other specifications
    Shared with Left/Right
  • Features
    PVC gloves with excellent fit and comfort. Packaged per 100 pcs in Class 1000 environment.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)