(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Palm Fit Gloves B0500 1 Pair

Palm Fit Gloves B0500 1 Pair

Standard Unit Price:
-
Days to Ship :
Quote

Seamless knitted nylon gloves with urethane resin coating on the palm side. Features excellent non-slip performance and fits the hand perfectly to be suitable for detailed work. Since the back part is uncoated, there is no stuffiness while working.

Basic Specifications

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Material
    Nylon
  • Size
    S
  • Color
    Black
  • Overall Length(mm)
    210
  • Manufacturer Product Name
    Palm Fit Gloves Black B0500S
  • Manufacturer Model Number
    B0500
  • JAN Code
    4901792020374
  • Material Details
    Nylon (Palm part / PU [polyurethane] resin coated)
  • Features
    Seamless knitted nylon gloves with urethane resin coating on the palm side.
  • Features 2
    Features excellent non-slip performance and fits the hand perfectly to be suitable for detailed work.
  • Features 3
    Since the back part is uncoated, there is no stuffiness while working.
  • Capacity
    1 Pair
Part Number
Capacity

Refine by

  • 1 Pair
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
1 Pair
Quote
-

Part Number : 1-7653-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Material
    Nylon
  • Size
    S
  • Color
    Black
  • Overall Length(mm)
    210
  • Manufacturer Product Name
    Palm Fit Gloves Black B0500S
  • Manufacturer Model Number
    B0500
  • JAN Code
    4901792020374
  • Material Details
    Nylon (Palm part / PU [polyurethane] resin coated)
  • Features
    Seamless knitted nylon gloves with urethane resin coating on the palm side.
  • Features 2
    Features excellent non-slip performance and fits the hand perfectly to be suitable for detailed work.
  • Features 3
    Since the back part is uncoated, there is no stuffiness while working.