(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Tag tack

Tag tack

Standard Unit Price:
-
Days to Ship :
Quote

·Dust-free paper-based sticky note tack for cleanrooms, with ultra-weak adhesive

Basic Specifications

  • Product Type
    Label
  • Size(mm)
    25X75
  • Sheets per 1 book(sheet)
    50 sheets x 2 rows
  • Basis Weight (g/m2)(g/m2)
    64
  • Features
    Dust-free paper based sticky note.
  • Quantity
    1 Pack (3,000 pcs)
Part Number
Quantity

Refine by

  • 1 Pack (3,000 pcs)
  • Clear
Color

Refine by

  • Blue
  • Green
  • Red
  • Yellow
  • Clear
Manufacturer Product Name

Refine by

  • Paper Tags with Newstar Clean SCFTB
  • Paper Tags with Newstar Clean SCFTG
  • Paper Tags with Newstar Clean SCFTY
  • Paper Tags with Newstar Clean SCRTR
  • Clear
Manufacturer Model

Refine by

  • SCFTB
  • SCFTG
  • SCFTR
  • SCFTY
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (3,000 pcs)
Red
Paper Tags with Newstar Clean SCRTR
SCFTR
Quote
-

Part Number : 1-9300-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (3,000 pcs)

Specificationtitle

  • Product Type
    Label
  • Size(mm)
    25X75
  • Color
    Red
  • Manufacturer Product Name
    Paper Tags with Newstar Clean SCRTR
  • Manufacturer Model
    SCFTR
  • Sheets per 1 book(sheet)
    50 sheets x 2 rows
  • Basis Weight (g/m2)(g/m2)
    64
  • Features
    Dust-free paper based sticky note.
1 Pack (3,000 pcs)
Yellow
Paper Tags with Newstar Clean SCFTY
SCFTY
Quote
-

Part Number : 1-9300-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (3,000 pcs)

Specificationtitle

  • Product Type
    Label
  • Size(mm)
    25X75
  • Color
    Yellow
  • Manufacturer Product Name
    Paper Tags with Newstar Clean SCFTY
  • Manufacturer Model
    SCFTY
  • Sheets per 1 book(sheet)
    50 sheets x 2 rows
  • Basis Weight (g/m2)(g/m2)
    64
  • Features
    Dust-free paper based sticky note.
1 Pack (3,000 pcs)
Green
Paper Tags with Newstar Clean SCFTG
SCFTG
Quote
-

Part Number : 1-9300-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (3,000 pcs)

Specificationtitle

  • Product Type
    Label
  • Size(mm)
    25X75
  • Color
    Green
  • Manufacturer Product Name
    Paper Tags with Newstar Clean SCFTG
  • Manufacturer Model
    SCFTG
  • Sheets per 1 book(sheet)
    50 sheets x 2 rows
  • Basis Weight (g/m2)(g/m2)
    64
  • Features
    Dust-free paper based sticky note.
1 Pack (3,000 pcs)
Blue
Paper Tags with Newstar Clean SCFTB
SCFTB
Quote
-

Part Number : 1-9300-04
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (3,000 pcs)

Specificationtitle

  • Product Type
    Label
  • Size(mm)
    25X75
  • Color
    Blue
  • Manufacturer Product Name
    Paper Tags with Newstar Clean SCFTB
  • Manufacturer Model
    SCFTB
  • Sheets per 1 book(sheet)
    50 sheets x 2 rows
  • Basis Weight (g/m2)(g/m2)
    64
  • Features
    Dust-free paper based sticky note.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)