(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Radiation thermometer mini

Radiation thermometer mini

[Features]
· A radiation thermometer that can measure without contact.
· The ultra-compact size makes it conveniently portable.
· It can continuously display irradiation temperature with continuous measurement mode.
· Displays the minimum/maximum temperature while the measuring key is held down in minimum/maximum measurement mode.
· Emissivity can be adjusted.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

73009

 
Part Number
73009
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Radiation thermometer Temperature Measuring Range(°C) -55~220 Drip-proof and Waterproof function NA
Operating Temperature Range(°C) 0–50 Main Body Size(mm) 68×37×18 Radiation rate Adjustable from 0.05 to 1 (initial setting is 0.95)
Power Supply Lithium Battery CR2032, 1 pc (Since the battery included is for monitor use, service life may be short. Battery life Continuous operating time is 40 hours Features Emissivity can be adjusted. * Infrared is emitted from all things, but the amount of infrared being emitted may vary depending on the object being measured even when they are of the same temperature. It comes with a clock and stopwatch function.
Application For various temperature measurements. Auto Power-Off After 15 seconds in the non-operational state (When the clock function has not been set) Accessory A fall-prevention strap included

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)