(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Square Box Maker Hammer

Square Box Maker Hammer

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Work can be done efficiently with one unit.
· A product unlikely to punch through, with a horizontal wedge.

Basic Specifications

  • Product Model
    Carpentry Hammer
  • Head (Diameter)(mm)
    21
  • Head (Length)(mm)
    105
  • Total Length(mm)
    300
  • Head Material
    Carbon Copper
  • Handle Material
    Other
  • JAN Code
    4969402412148
  • Trusco Code
    363-4248
  • Mass(g)
    350
  • Features
    Work can be done effectively with one piece. A product that is hard to remove with a horizontal wedge.
  • Material / Grip
    Tree
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
12 Day(s)
-

Part Number : 41214
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Carpentry Hammer
  • Head (Diameter)(mm)
    21
  • Head (Length)(mm)
    105
  • Total Length(mm)
    300
  • Head Material
    Carbon Copper
  • Handle Material
    Other
  • JAN Code
    4969402412148
  • Trusco Code
    363-4248
  • Mass(g)
    350
  • Features
    Work can be done effectively with one piece. A product that is hard to remove with a horizontal wedge.
  • Material / Grip
    Tree