(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Super Heat-Resistant Marker "Paint Stick K" (Part Numbers)

Super Heat-Resistant Marker "Paint Stick K"

It is possible to mark workpieces in a very high temperature range. Resistant to discoloration and deterioration, it maintains clear markings for a long time. For very hot steel etc.

  • STOCK

Part Number

Configured Part Number is shown.

81820

Features

●Marking on workpieces of very high temperature range is possible.
●Difficult to discolor and deteriorate, and maintains clear marking for a long time.

Usage

●Very high temperature steel and so on.

Specification

●Color:White
●Applicable Temperature Range(°C):982 to 1204
●SPQ(piece):12

Materials

●Pigment
Part Number
81820
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Model Industrial Marker Color White Character Size Thick
Shape Flat Use Steel Material Application Temperature Range(°C) 982~1204
Trusco Code 444-4183 Mass(g) 54 Material Pigment
Features Marking an extremely hot workpiece is possible. Does not easily decolorize or deteriorate and maintains a vivid marking for a long time. Application Details For extremely hot steel, etc.

Please check the type/dimensions/specifications of the part 81820 in the Super Heat-Resistant Marker "Paint Stick K" series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)