(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Heat-Resistant Marker "Paint Stick HT-34"

Heat-Resistant Marker "Paint Stick HT-34"

Marking on workpieces of very high temperature range is possible

  • STOCK

Part Number

Configured Part Number is shown.

81840

Features

●Marking on workpieces of very high temperature range is possible.
●Difficult to discolor and deteriorate, and maintains clear marking for a long time.

Usage

●Very high temperature steel and so on.

Specification

●Color:White
●Applicable Temperature Range(°C):201 to 982
●SPQ(piece):12

Materials

●Pigment
Part Number
81840
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Model Industrial Marker Color White Character Size Bold
Shape Flat Use Stone / Steel Material Application Temperature Range(°C) 201~982
Trusco Code 444-4191 Mass(g) 9.1 Material Pigment
Features Marking of work is possible for a wide temperature range. It does not easily discolor or deteriorate, preserving clear markings over a long period. Application Details For high temperature hot coils, slabs, burettes, and other marking.

Please check the type/dimensions/specifications of the part 81840 in the Heat-Resistant Marker "Paint Stick HT-34" series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)