(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Heat-Resistant Marker "Paint Stick HT-75" (Part Numbers)

Part Number

Configured Part Number is shown.

84820

Features

●Marking on workpieces of very high temperature range is possible.
●Difficult to discolor and deteriorate, and maintains clear marking for a long time.

Usage

●Very high temperature steel and so on.

Specification

●Color:White
●Applicable Temperature Range(°C):93 to 538
●SPQ(piece):12

Materials

●Pigment
Part Number
84820
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Model Industrial Marker Color White Character Size Thick
Shape Flat Use Steel Material Application Temperature Range(°C) 93~538
Trusco Code 444-4205 Mass(g) 36.3 Material Pigment
Features Marking of work is possible for a wide temperature range. It does not easily discolor or deteriorate, preserving clear markings over a long period. Application Details For high temperature hot coils, slabs, burettes, and other marking.

Please check the type/dimensions/specifications of the part 84820 in the Heat-Resistant Marker "Paint Stick HT-75" series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)