(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Silicon Oil Compound for Electrical Insulation

Silicon Oil Compound for Electrical Insulation

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· The product features superior electrical insulation and arc resistance.
· The product retains superior insulation even in environments with high humidity.
· No primer required.
[Applications]
· Damp proofing insulation seal for electrical contacts.
· Salt and dust damage proofing of glass.

Basic Specifications

  • Product Type
    Sealant
  • Color
    White
  • Operating Temperature Range(°C)
    -50 to 200
  • JAN Code
    4990561216018
  • Trusco Code
    281-2444
  • Mass(g)
    1185
  • Features
    The product features superior electrical insulation and arc resistance. The product retains superior insulation even in environments with high humidity.
  • Application
    Damp proofing insulation seal for electrical contacts. Salt and dust damage proofing of glass.
  • Main Ingredient
    Silicone oil mixture
  • Amount Of Content
    1 Can (1000 g)
Part Number
Amount Of Content

Refine by

  • 1 Can (1000 g)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Can (1000 g)
Quote
-

Part Number : TSK550-1
Days to Ship Quote
Standard Unit Price -
Quantity 1 Can (1000 g)

Specificationtitle

  • Product Type
    Sealant
  • Color
    White
  • Operating Temperature Range(°C)
    -50 to 200
  • JAN Code
    4990561216018
  • Trusco Code
    281-2444
  • Mass(g)
    1185
  • Features
    The product features superior electrical insulation and arc resistance. The product retains superior insulation even in environments with high humidity.
  • Application
    Damp proofing insulation seal for electrical contacts. Salt and dust damage proofing of glass.
  • Main Ingredient
    Silicone oil mixture

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)