(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Floorboards Hino Mat

Floorboards Hino Mat

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Made of resin so is light, will not rust, and is sturdy.
· Brings safety to paths on soft ground, work environments in rough terrain, etc.

Basic Specifications

  • Product Model
    Curing Sheet
  • Thickness(mm)
    25
  • Width x Length(m)
    1.2X1.5
  • Color
    Black
  • Shape
    Foldable Type
  • Working Temperature Range
    -20 – 50
  • Trusco Code
    464-7262
  • Mass(kg)
    24
  • Features
    Made of resin to be lightweight, rust free, and durable. Secure working environment for loading roads on soft ground and areas with uneven ground.
  • Material Quality
    Polyethylene (PE)
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
Quote
-

Part Number : HINO-MAT
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Curing Sheet
  • Thickness(mm)
    25
  • Width x Length(m)
    1.2X1.5
  • Color
    Black
  • Shape
    Foldable Type
  • Working Temperature Range
    -20 – 50
  • Trusco Code
    464-7262
  • Mass(kg)
    24
  • Features
    Made of resin to be lightweight, rust free, and durable. Secure working environment for loading roads on soft ground and areas with uneven ground.
  • Material Quality
    Polyethylene (PE)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Made of resin, light, rust-proof and durable.
●Secure the working environment of soft ground passage or uneven ground.

Specification

●W x L(m):1.2 x 1.5
●Thickness(mm):25
●SPQ(sheet):1
●Color: Black

Materials

●Polyethylene(PE)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)