(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
PVC Star W Oil-Resistant and Anti-Static

PVC Star W Oil-Resistant and Anti-Static

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Oil and solvent resistant gloves that are highly effective in preventing static electricity damage.
[Features]
·Gloves with excellent abrasion resistance and weather resistance that prevent static electricity and are effective for oil-resistant work.
·Anti-static type gloves that have a good texture and good grip, and have been treated with anti-slip treatment to suppress the smell of sweat.
·Conductive fibers are woven into the back knitting, and the surface is coated with conductive vinyl chloride.
·Gloves with a unique curved shape that does not hinder hand movement and reduces fatigue.
[Applications]
·Used for oil cargo handling and oil refining.
·Used for oil work/refueling work related to automobiles.
·Suitable for static electricity disaster countermeasures.

Basic Specifications

  • Product Model
    Vinyl Chloride
  • Specifications
    Long
  • The intended use
    Static Protection
  • Size
    M
  • Around Palm(cm)
    21.8
  • Color
    Black
  • Total Length(cm)
    26
  • Length of Middle Finger(cm)
    7.3
  • Thickness(mm)
    0.75
  • JAN Code
    4907026064947
  • Trusco Code
    420-4573
  • Mass(g)
    143
  • Features
    Conductive fibers are weaved into the back knitting, and conductive vinyl chloride is applied to the surface, which suppresses electrostatic accumulation in the gloves, providing adequate means to prevent static electricity accidents. The unique curved form does not interfere with the movement of the hands, which prevents fatigue.
  • Use
    Oil loading, oil refining, refueling work. Oil work at automobile related plants.
  • Material List
    Vinyl Chloride
  • Lining Material
    Cotton, acrylic (conductive fiber)
  • Other specifications
    Antibacterial and Odor-resistant Processing
  • Amount Of Content
    1 Pair

Details

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
1 Day(s)
-

Part Number : 649-M
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Vinyl Chloride
  • Specifications
    Long
  • The intended use
    Static Protection
  • Size
    M
  • Around Palm(cm)
    21.8
  • Color
    Black
  • Total Length(cm)
    26
  • Length of Middle Finger(cm)
    7.3
  • Thickness(mm)
    0.75
  • JAN Code
    4907026064947
  • Trusco Code
    420-4573
  • Mass(g)
    143
  • Features
    Conductive fibers are weaved into the back knitting, and conductive vinyl chloride is applied to the surface, which suppresses electrostatic accumulation in the gloves, providing adequate means to prevent static electricity accidents. The unique curved form does not interfere with the movement of the hands, which prevents fatigue.
  • Use
    Oil loading, oil refining, refueling work. Oil work at automobile related plants.
  • Material List
    Vinyl Chloride
  • Lining Material
    Cotton, acrylic (conductive fiber)
  • Other specifications
    Antibacterial and Odor-resistant Processing

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Conductive fiber woven into the inner lining and surface made with conductive PVC so static electricity in gloves is controlled suitable in static electricity disasters.

Specification

●Antibacterial deodorizing
●Thickness:0.75mm
●Surface resistance value:1.7X10 to the power of eightohm
●Color:Black

Materials

●Outer:PVC vinyl
●Lining:Cotton Acrylic (conductive fiber)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)