(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Can Stand with Shallow Type Corrugated Cardboard with Back-In Container

Can Stand with Shallow Type Corrugated Cardboard with Back-In Container

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Stand that can be used for either a shallow cardboard box or a bag-in-container. Very easy to assemble. Convenient 9-stage angle-holding function for adjusting the angle to suit the purpose. For lubrication work in factories or floor waxing at food factories, restaurants and building maintenance companies.

Basic Specifications

  • Product Model
    Drum Carrier
  • Body Material
    Made of Steel
  • Body / Option
    Body
  • Caster
    Available
  • Depth(mm)
    460
  • Height(mm)
    940
  • Width(mm)
    545
  • Applicable Number(Main)
    1
  • Right and Left Side Falling Angle(Degree)
    58
  • JAN Code
    4962286901296
  • Trusco Code
    431-3747
  • Mass(g)
    6000
  • Features
    A stand that can support both shallow cardboard and plastic containers. It is very simple to assemble. With its 9 level angle retention function, it can be used conveniently according to needs.
  • Intended Use
    For oil supply work inside manufacturing plants, floor waxing work at food processing plants and restaurants as well as building maintenance companies. Special stand for container piecemeal work.
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
12 Day(s)
-

Part Number : BC-20
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Drum Carrier
  • Body Material
    Made of Steel
  • Body / Option
    Body
  • Caster
    Available
  • Depth(mm)
    460
  • Height(mm)
    940
  • Width(mm)
    545
  • Applicable Number(Main)
    1
  • Right and Left Side Falling Angle(Degree)
    58
  • JAN Code
    4962286901296
  • Trusco Code
    431-3747
  • Mass(g)
    6000
  • Features
    A stand that can support both shallow cardboard and plastic containers. It is very simple to assemble. With its 9 level angle retention function, it can be used conveniently according to needs.
  • Intended Use
    For oil supply work inside manufacturing plants, floor waxing work at food processing plants and restaurants as well as building maintenance companies. Special stand for container piecemeal work.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)