(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Heavy Duty Nipper 7412

Heavy Duty Nipper 7412

Standard Unit Price:
-
Days to Ship :
19 Day(s) or more

[Features]
· With an open spring that can be made to function just when needed.
· The joint uses forged shaft caulking and has excellent durability.
· Ideal for cutting a variety of wires, including piano wires.
· Head finish: Polished.
· Handle Specification: Comfort

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    160
  • With or without Spring
    Included
  • Piano Wire Cutting Performance(φ/mm)
    2
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    210
  • Medium Hard Wire Cutting Capacity(mm φ)
    3.4
  • Hard Wire Cutting Capacity(mm φ)
    2.5
  • Body / Option
    Main Body
  • JAN Code
    4003773065128
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort
  • Features
    Optimum blade position and angle, design boasts maximum use of lever principle, ergonomic handle shape, with these three benefits, boast high cutting power with little strength used. Hardness of carefully quenched blade is HRC64. Material is oil-quenched and tempered chrome vanadium electric steel. With open spring that only operates when needed.
  • Note
    * Comfort handle (main item) is not insulated.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
19 Day(s) or more
-

Part Number : 7412-160
Days to Ship 19 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    160
  • With or without Spring
    Included
  • Piano Wire Cutting Performance(φ/mm)
    2
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    210
  • Medium Hard Wire Cutting Capacity(mm φ)
    3.4
  • Hard Wire Cutting Capacity(mm φ)
    2.5
  • Body / Option
    Main Body
  • JAN Code
    4003773065128
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort
  • Features
    Optimum blade position and angle, design boasts maximum use of lever principle, ergonomic handle shape, with these three benefits, boast high cutting power with little strength used. Hardness of carefully quenched blade is HRC64. Material is oil-quenched and tempered chrome vanadium electric steel. With open spring that only operates when needed.
  • Note
    * Comfort handle (main item) is not insulated.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)