(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Replacement Type Dust Mask DR77R

Click this image to zoom it.

Move the mouse over the image to zoom

Replacement Type Dust Mask DR77R

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· An economical mask that uses few materials, with a caseless mechanical filter.
· Since the filtration surface is broad, intake resistance does not rise, enabling use over long hours.
[Applications]
· Sanding or grinding work.
· Civil engineering work.
· Cleaning work, pesticide dispersal (emulsions excluded).

Basic Specifications

  • Product Model
    Mask body
  • Standard
    RL1
  • Length x Width(mm)
    117×97
  • Size
    M
  • Particle Collection Efficiency(%)
    82 or more
  • Inhalation Resistance(Pa)
    70 or Less
  • Mask Fit
    Filtering Material: R1F (Sold Separately)
  • Trusco Code
    293-4124
  • Mass(g)
    110
  • Specifications
    No. TM203
  • Application
    Sander or grinder work, construction work, cleaning work, pesticide spraying (unavailable for emulsion)
  • Features
    This resource-efficient mask using a mechanical filter without filter case is economical. The total filtration surface area is wide, allowing for intake resistance that will not greatly increase over the long product lifespan.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : DR77R-M
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mask body
  • Standard
    RL1
  • Length x Width(mm)
    117×97
  • Size
    M
  • Particle Collection Efficiency(%)
    82 or more
  • Inhalation Resistance(Pa)
    70 or Less
  • Mask Fit
    Filtering Material: R1F (Sold Separately)
  • Trusco Code
    293-4124
  • Mass(g)
    110
  • Specifications
    No. TM203
  • Application
    Sander or grinder work, construction work, cleaning work, pesticide spraying (unavailable for emulsion)
  • Features
    This resource-efficient mask using a mechanical filter without filter case is economical. The total filtration surface area is wide, allowing for intake resistance that will not greatly increase over the long product lifespan.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)