(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Demi-Ace DS Type (Single-Use Type) DS Hose Set

Demi-Ace DS Type (Single-Use Type) DS Hose Set

Standard Unit Price:
-
Days to Ship :
Quote

Option for the Demi Ace DS type

Basic Specifications

  • Product Type
    Other
  • Other
    Option
  • Product Type Details
    DS Hose Set
  • Trusco Cords
    458-4520
  • Weights(g)
    100
  • Maximum Usable Output
    0.3 MPa or Less
  • Maximum Use Temperature
    35℃
  • Amount Of Content
    1 Set (1 Outlet Hose [3 m], 2 One-Touch Joints, 4 Hose Bands)

Details

Part Number
Amount Of Content

Refine by

  • 1 Set (1 Outlet Hose [3 m], 2 One-Touch Joints, 4 Hose Bands)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (1 Outlet Hose [3 m], 2 One-Touch Joints, 4 Hose Bands)
Quote
-

Part Number : DS-HSET
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set (1 Outlet Hose [3 m], 2 One-Touch Joints, 4 Hose Bands)

Specificationtitle

  • Product Type
    Other
  • Other
    Option
  • Product Type Details
    DS Hose Set
  • Trusco Cords
    458-4520
  • Weights(g)
    100
  • Maximum Usable Output
    0.3 MPa or Less
  • Maximum Use Temperature
    35℃

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●Manufacture of purified water in the laboratory.

Specification

●SPQ(set):1
●Max Working Pressure: 0.3MPa or less
●Max Working Temperature: 35°C
●Main Body Only(DS hose set is required separately for new installation)
●For Demi-ace DS

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)