(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
MS Syringe Filter PTFE (Hydrophobic)

MS Syringe Filter PTFE (Hydrophobic)

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

Basic Specifications

  • Product Type
    Syringe Filter
  • Use 1
    Filtration of non-aqueous sample solvents, hydrophobic, features resistance against organic solvents, acid, or alkali.
  • Use 2
    Non-Pyrogenic、DNA-free
  • Use 3
    Used for filtration of strong chemically corrosive organic solvents, strong acid solutions, alkali solvents or alcohol and can be sterilized in an autoclave
  • Material (Housing)
    PP
  • Material (Membrane)
    PTFE
  • Amount Of Content
    1 Box (100 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Box (100 pcs)
  • Clear
Size(mm)

Refine by

  • 13
  • 25
  • 30
  • Clear
Bore Diameter(μm)

Refine by

  • 0.22
  • 0.45
  • 5.00
  • Clear
Trusco Cords

Refine by

  • 417-3015
  • 417-3007
  • 417-2990
  • 417-2973
  • 417-2965
  • 417-2931
  • 417-2922
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 pcs)
13
0.22
417-2922
12 Day(s)
-

Part Number : PTFE013022
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Box (100 pcs)

Specificationtitle

  • Product Type
    Syringe Filter
  • Size(mm)
    13
  • Bore Diameter(μm)
    0.22
  • Trusco Cords
    417-2922
  • Use 1
    Filtration of non-aqueous sample solvents, hydrophobic, features resistance against organic solvents, acid, or alkali.
  • Use 2
    Non-Pyrogenic、DNA-free
  • Use 3
    Used for filtration of strong chemically corrosive organic solvents, strong acid solutions, alkali solvents or alcohol and can be sterilized in an autoclave
  • Material (Housing)
    PP
  • Material (Membrane)
    PTFE
  • Weights(g)
    80
1 Box (100 pcs)
13
0.45
417-2931
45 Day(s)
-

Part Number : PTFE013045
Days to Ship 45 Day(s)
Standard Unit Price -
Quantity 1 Box (100 pcs)

Specificationtitle

  • Product Type
    Syringe Filter
  • Size(mm)
    13
  • Bore Diameter(μm)
    0.45
  • Trusco Cords
    417-2931
  • Use 1
    Filtration of non-aqueous sample solvents, hydrophobic, features resistance against organic solvents, acid, or alkali.
  • Use 2
    Non-Pyrogenic、DNA-free
  • Use 3
    Used for filtration of strong chemically corrosive organic solvents, strong acid solutions, alkali solvents or alcohol and can be sterilized in an autoclave
  • Material (Housing)
    PP
  • Material (Membrane)
    PTFE
  • Weights(g)
    80
1 Box (100 pcs)
25
0.22
417-2965
12 Day(s)
-

Part Number : PTFE025022
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Box (100 pcs)

Specificationtitle

  • Product Type
    Syringe Filter
  • Size(mm)
    25
  • Bore Diameter(μm)
    0.22
  • Trusco Cords
    417-2965
  • Use 1
    Filtration of non-aqueous sample solvents, hydrophobic, features resistance against organic solvents, acid, or alkali.
  • Use 2
    Non-Pyrogenic、DNA-free
  • Use 3
    Used for filtration of strong chemically corrosive organic solvents, strong acid solutions, alkali solvents or alcohol and can be sterilized in an autoclave
  • Material (Housing)
    PP
  • Material (Membrane)
    PTFE
  • Weights(g)
    200
1 Box (100 pcs)
25
0.45
417-2973
Quote
-

Part Number : PTFE025045
Days to Ship Quote
Standard Unit Price -
Quantity 1 Box (100 pcs)

Specificationtitle

  • Product Type
    Syringe Filter
  • Size(mm)
    25
  • Bore Diameter(μm)
    0.45
  • Trusco Cords
    417-2973
  • Use 1
    Filtration of non-aqueous sample solvents, hydrophobic, features resistance against organic solvents, acid, or alkali.
  • Use 2
    Non-Pyrogenic、DNA-free
  • Use 3
    Used for filtration of strong chemically corrosive organic solvents, strong acid solutions, alkali solvents or alcohol and can be sterilized in an autoclave
  • Material (Housing)
    PP
  • Material (Membrane)
    PTFE
  • Weights(g)
    200
1 Box (100 pcs)
25
5.00
417-2990
16 Day(s) or more
-

Part Number : PTFE025500
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Box (100 pcs)

Specificationtitle

  • Product Type
    Syringe Filter
  • Size(mm)
    25
  • Bore Diameter(μm)
    5.00
  • Trusco Cords
    417-2990
  • Use 1
    Filtration of non-aqueous sample solvents, hydrophobic, features resistance against organic solvents, acid, or alkali.
  • Use 2
    Non-Pyrogenic、DNA-free
  • Use 3
    Used for filtration of strong chemically corrosive organic solvents, strong acid solutions, alkali solvents or alcohol and can be sterilized in an autoclave
  • Material (Housing)
    PP
  • Material (Membrane)
    PTFE
  • Weights(g)
    200
1 Box (100 pcs)
30
0.22
417-3007
12 Day(s)
-

Part Number : PTFE030022
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Box (100 pcs)

Specificationtitle

  • Product Type
    Syringe Filter
  • Size(mm)
    30
  • Bore Diameter(μm)
    0.22
  • Trusco Cords
    417-3007
  • Use 1
    Filtration of non-aqueous sample solvents, hydrophobic, features resistance against organic solvents, acid, or alkali.
  • Use 2
    Non-Pyrogenic、DNA-free
  • Use 3
    Used for filtration of strong chemically corrosive organic solvents, strong acid solutions, alkali solvents or alcohol and can be sterilized in an autoclave
  • Material (Housing)
    PP
  • Material (Membrane)
    PTFE
  • Weights(g)
    440
1 Box (100 pcs)
30
0.45
417-3015
8 Day(s)
-

Part Number : PTFE030045
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 Box (100 pcs)

Specificationtitle

  • Product Type
    Syringe Filter
  • Size(mm)
    30
  • Bore Diameter(μm)
    0.45
  • Trusco Cords
    417-3015
  • Use 1
    Filtration of non-aqueous sample solvents, hydrophobic, features resistance against organic solvents, acid, or alkali.
  • Use 2
    Non-Pyrogenic、DNA-free
  • Use 3
    Used for filtration of strong chemically corrosive organic solvents, strong acid solutions, alkali solvents or alcohol and can be sterilized in an autoclave
  • Material (Housing)
    PP
  • Material (Membrane)
    PTFE
  • Weights(g)
    440

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)