(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Conductive Funnel

Conductive Funnel

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

Features a surface resistance of 103-4Ω. Can be used as a replacement material for materials which are vulnerable to static electricity. Includes a flange on the top which makes it easy to carry.

Basic Specifications

  • Product Type
    Funnel
  • Material
    PP
  • Materials & Other Things
    Conductive Polypropylene (PP)
  • Characteristics
    The surface resistance is 103-4 Ω and static-electricity-sensitive material can be replaced. Features an easy-to-grasp upper flange.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Height(mm)

Refine by

  • 86
  • 127
  • 164
  • Clear
Bore Diameter(mm)

Refine by

  • 132x149
  • 148x168
  • 174x197
  • Clear
Foot Diameter(mm)

Refine by

  • 13
  • 15
  • 40
  • Clear
Foot Length(mm)

Refine by

  • 20
  • 45
  • 60
  • Clear
Trusco Cords

Refine by

  • 307-3181
  • 307-3173
  • 307-3165
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
1 pc.
164
174x197
15
60
307-3173
1 Day(s)
-

Part Number : 782009
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Funnel
  • Height(mm)
    164
  • Material
    PP
  • Bore Diameter(mm)
    174x197
  • Foot Diameter(mm)
    15
  • Foot Length(mm)
    60
  • Materials & Other Things
    Conductive Polypropylene (PP)
  • Trusco Cords
    307-3173
  • Characteristics
    The surface resistance is 103-4 Ω and static-electricity-sensitive material can be replaced. Features an easy-to-grasp upper flange.
  • Weights(g)
    74
1 pc.
127
148x168
13
45
307-3165
12 Day(s)
-

Part Number : 782023
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Funnel
  • Height(mm)
    127
  • Material
    PP
  • Bore Diameter(mm)
    148x168
  • Foot Diameter(mm)
    13
  • Foot Length(mm)
    45
  • Materials & Other Things
    Conductive Polypropylene (PP)
  • Trusco Cords
    307-3165
  • Characteristics
    The surface resistance is 103-4 Ω and static-electricity-sensitive material can be replaced. Features an easy-to-grasp upper flange.
  • Weights(g)
    54
1 pc.
86
132x149
40
20
307-3181
12 Day(s)
-

Part Number : 782030
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Funnel
  • Height(mm)
    86
  • Material
    PP
  • Bore Diameter(mm)
    132x149
  • Foot Diameter(mm)
    40
  • Foot Length(mm)
    20
  • Materials & Other Things
    Conductive Polypropylene (PP)
  • Trusco Cords
    307-3181
  • Characteristics
    The surface resistance is 103-4 Ω and static-electricity-sensitive material can be replaced. Features an easy-to-grasp upper flange.
  • Weights(g)
    36