(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Nitrile Rubber Gloves No.421/ No.423

Click this image to zoom it.

Move the mouse over the image to zoom

Nitrile Rubber Gloves No.421/ No.423

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· Hard gloves with excellent resistance to oil and abrasion.
· Strong non-slip performance for various types of hard work.
[Applications]
· For construction and civil engineering work.
· For fishing, agriculture, forestries, mining and other hard work.

Basic Specifications

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Total Length(cm)
    33.0
  • Color
    Brown
  • Features 1
    Polyvinyl chloride gloves with fully coated backing.
  • Use
    Machine industry, petroleum and chemical industry. Civil engineering and construction industry.
  • Thickness(mm)
    Approx. 1.8
  • Resin Part
    Vinyl Chloride (PVC)
  • Fiber Part
    Polyester, Cotton, Other
  • 1 Pair
Part Number

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • Clear
Around Palm(cm)

Refine by

  • 24
  • 25
  • Clear
Length of Middle Finger(cm)

Refine by

  • 7.5
  • 8
  • Clear
Trusco Code

Refine by

  • 409-2511
  • 409-2503
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
M
24
7.5
409-2503
1 Day(s)
-

Part Number : NO421
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Size
    M
  • Total Length(cm)
    33.0
  • Around Palm(cm)
    24
  • Length of Middle Finger(cm)
    7.5
  • Color
    Brown
  • Trusco Code
    409-2503
  • Mass(g)
    220
  • Features 1
    Polyvinyl chloride gloves with fully coated backing.
  • Use
    Machine industry, petroleum and chemical industry. Civil engineering and construction industry.
  • Thickness(mm)
    Approx. 1.8
  • Resin Part
    Vinyl Chloride (PVC)
  • Fiber Part
    Polyester, Cotton, Other

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)