(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Polyethylene Gloves, Long Type, 30 Gloves Thickness (mm) 0.04 NO860-M

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Polyethylene Gloves, Long Type, 30 Gloves Thickness (mm) 0.04
Part Number: NO860-M

Standard Unit Price: - Special Price -
Quantity: 1 Box (30 Sheets)
Days to Ship: 1 Day(s)

Long quality control gloves made of polyethylene with a total length of 60 cm that cover the entire arm.
[Features]
·Easy-to-take-out box-type polyethylene disposable type.
·A long type with a total length of 60 cm that covers the entire arm.
·By embossing the inner surface, stickiness is alleviated.
・ Usable for direct contact with food such as for food processing.
·An ultra-thin type that allows you to use your bare hands.
・ Can be used on either hand. Powder-free type.
[Applications]
·The arm cover up to the shoulder is ideal for works using water, such as cleaning work.

Specifications of NO860-M

  • Specifications
    • STOCK
  • Product Model
    Vinyl Chloride
  • The intended use
    Disposable
  • Size
    M
  • Total Length(cm)
    60.0
  • Around Palm(cm)
    26.0
  • Length of Middle Finger(cm)
    8
  • Color
    Semi-Transparent
  • Trusco Code
    354-8058
  • Mass(g)
    240/box
  • Thickness(mm)
    0.04
  • Specification Details
    Compliant with the Food Sanitation Act of Japan
  • Material Quality
    Polyethylene (PE)

Please check the type/dimensions/specifications of the part NO860-M in the Polyethylene Gloves, Long Type, 30 Gloves Thickness (mm) 0.04 series.

Product Specifications

Features

●A long type with a total length of 60cm that covers the entire arm.
●By embossing the inside, relieve stickiness.

Usage

●Cleaning, service industry.
●Food processing industry.
●Medical Institutions.

Specification

●Color:Translucent
●Size:M
●Q'ty Per Box(sheet):30
●SPQ(box):20
●Thickness: 0.04mm
●Inside Embossed
●Food Sanitation Act Compliant Product

Materials

●Polyethylene(PE)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)