(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Fleece Grip, Light Anti-Cold Type

Click this image to zoom it.

Move the mouse over the image to zoom

Fleece Grip, Light Anti-Cold Type

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· These light winter gloves ensure excellent workability and are lined to provide a fleece feel.
· Palms are dipped in natural rubber for excellent durability and flexibility, and the unlined gloves ensure excellent breathability.
· Non-slip effect with a soft feel and a good fit for excellent workability.
[Applications]
· Transportation and distribution
· Work in freezers.
· Outdoor work in winter locations.

Basic Specifications

Part Number

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • L
  • LL
  • Clear
Total Length(cm)

Refine by

  • 26
  • 27
  • Clear
Around Palm(cm)

Refine by

  • 23.0
  • 25
  • Clear
Length of Middle Finger(cm)

Refine by

  • 8
  • 8.2
  • Clear
Trusco Code

Refine by

  • 356-3235
  • 356-3227
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
26
23.0
8
356-3227
1 Day(s)
-

Part Number : NO452-L
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Anti-Slip
  • Specifications
    Rubber Lining
  • The intended use
    Heat Resistance / Cold Resistance
  • Size
    L
  • Total Length(cm)
    26
  • Around Palm(cm)
    23.0
  • Length of Middle Finger(cm)
    8
  • Color
    Gray
  • Trusco Code
    356-3227
  • Mass(g)
    106
  • Thickness(mm)
    Approx. 4
  • Glove Part
    Cotton 15%, acrylic 65%, polyester 15%, others 5%
  • Slip Prevention Part
    Natural Rubber
1 Pair
LL
27
25
8.2
356-3235
1 Day(s)
-

Part Number : NO452-LL
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Anti-Slip
  • Specifications
    Rubber Lining
  • The intended use
    Heat Resistance / Cold Resistance
  • Size
    LL
  • Total Length(cm)
    27
  • Around Palm(cm)
    25
  • Length of Middle Finger(cm)
    8.2
  • Color
    Gray
  • Trusco Code
    356-3235
  • Mass(g)
    119
  • Thickness(mm)
    Approx. 4
  • Glove Part
    Cotton 15%, acrylic 65%, polyester 15%, others 5%
  • Slip Prevention Part
    Natural Rubber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)