(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Karui! Light Plastic Nipper (with Spring)

Karui! Light Plastic Nipper (with Spring)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Because the blade is sharp and light in weight, it can be easily used even for continuous work for a long time.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    132
  • With or without Spring
    Included
  • Plastic Cutting Performance(φ/mm)
    4
  • Single Item / Set Classification
    Single Item
  • Head Width(mm)
    17
  • Head Thickness(mm)
    8
  • Grip Width(mm)
    49
  • Tip Length(mm)
    20
  • Body / Option
    Main Body
  • Weight(g)
    90
  • JAN Code
    4952269107012
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
-

Part Number : PN-125
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    132
  • With or without Spring
    Included
  • Plastic Cutting Performance(φ/mm)
    4
  • Single Item / Set Classification
    Single Item
  • Head Width(mm)
    17
  • Head Thickness(mm)
    8
  • Grip Width(mm)
    49
  • Tip Length(mm)
    20
  • Body / Option
    Main Body
  • Weight(g)
    90
  • JAN Code
    4952269107012

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)