(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Flash Bender

Flash Bender

Standard Unit Price:
-
Days to Ship :
17 Day(s) or more

One side is flat to prevent shifting of wire materials, enabling easy rounding.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    140
  • With or without Spring
    Not Included
  • Copper Wire Cutting Performance(φ/mm)
    2
  • Stranded Wire Cutting Ability(φ/mm)
    2
  • Single Item / Set Classification
    Single Item
  • Aluminum Wire Cutting Capacity(mm φ)
    4
  • Head Width(mm)
    14
  • Head Thickness(mm)
    6
  • Grip Width(mm)
    50
  • Tip Length(mm)
    34
  • Body / Option
    Main Body
  • Weight(g)
    60
  • JAN Code
    4952269110067
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
17 Day(s) or more
-

Part Number : FB-140
Days to Ship 17 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    140
  • With or without Spring
    Not Included
  • Copper Wire Cutting Performance(φ/mm)
    2
  • Stranded Wire Cutting Ability(φ/mm)
    2
  • Single Item / Set Classification
    Single Item
  • Aluminum Wire Cutting Capacity(mm φ)
    4
  • Head Width(mm)
    14
  • Head Thickness(mm)
    6
  • Grip Width(mm)
    50
  • Tip Length(mm)
    34
  • Body / Option
    Main Body
  • Weight(g)
    60
  • JAN Code
    4952269110067

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)