(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
fluoropolymer Blade Type Stirring Rod

fluoropolymer Blade Type Stirring Rod

Standard Unit Price:
-
Days to Ship :
Quote

Has 6 blades and enables uniform and fast mixture.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Stirring Rod / Vane Type
  • Length(mm)
    450
  • Rotary Vane Diameter(mm)
    φ25
  • Stainless steel part diameter(mm)
    ø5 (Core Diameter)
  • fluoropolymer Part(mm)
    φ8
  • Manufacturer Model Number
    G1
  • Manufacturer Product Name
    fluoropolymer Blade Type Stirring Rod G1
  • Features
    Has 6 blades and enables uniform and fast mixture.
  • Material
    fluoropolymer(PTFE), Core/Stainless Steel (SUS304)
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : 1-3143-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Stirring Rod / Vane Type
  • Length(mm)
    450
  • Rotary Vane Diameter(mm)
    φ25
  • Stainless steel part diameter(mm)
    ø5 (Core Diameter)
  • fluoropolymer Part(mm)
    φ8
  • Manufacturer Model Number
    G1
  • Manufacturer Product Name
    fluoropolymer Blade Type Stirring Rod G1
  • Features
    Has 6 blades and enables uniform and fast mixture.
  • Material
    fluoropolymer(PTFE), Core/Stainless Steel (SUS304)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)