(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
fluoropolymer Propeller Blade Stirring Rod

fluoropolymer Propeller Blade Stirring Rod

Standard Unit Price:
-
Days to Ship :
Quote

[Specifications]
· Material: Fluorine Resin (PTFE)
· Propeller Diameter: φ52 mm
· Stainless Steel Shaft Diameter: φ5 mm
· PTFE coated part: φ8 mm

Basic Specifications

  • Product Type
    Stirring Rod / Vane Type
  • Propeller Diameter(mm)
    φ52
  • fluoropolymer Coated Part(mm)
    φ8
  • Material
    fluoropolymer (PTFE)
  • Shaft Diameter(mm)
    ø5 (Stainless Steel)
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
fluoropolymer Part(mm)

Refine by

  • 120
  • 215
  • 300
  • Clear
Manufacturer Product Name

Refine by

  • fluoropolymer Propeller Blade Stirring Rod 150/120
  • fluoropolymer Propeller Blade Stirring Rod 250/220
  • fluoropolymer Propeller Blade Stirring Rod 350/300
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
120
fluoropolymer Propeller Blade Stirring Rod 150/120
Quote
-

Part Number : 7-234-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Stirring Rod / Vane Type
  • Propeller Diameter(mm)
    φ52
  • fluoropolymer Part(mm)
    120
  • fluoropolymer Coated Part(mm)
    φ8
  • Manufacturer Product Name
    fluoropolymer Propeller Blade Stirring Rod 150/120
  • Material
    fluoropolymer (PTFE)
  • Shaft Diameter(mm)
    ø5 (Stainless Steel)
  • Overall Length(mm)
    150
1 pc.
215
fluoropolymer Propeller Blade Stirring Rod 250/220
Quote
-

Part Number : 7-234-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Stirring Rod / Vane Type
  • Propeller Diameter(mm)
    φ52
  • fluoropolymer Part(mm)
    215
  • fluoropolymer Coated Part(mm)
    φ8
  • Manufacturer Product Name
    fluoropolymer Propeller Blade Stirring Rod 250/220
  • Material
    fluoropolymer (PTFE)
  • Shaft Diameter(mm)
    ø5 (Stainless Steel)
  • Overall Length(mm)
    250
1 pc.
300
fluoropolymer Propeller Blade Stirring Rod 350/300
Quote
-

Part Number : 7-234-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Stirring Rod / Vane Type
  • Propeller Diameter(mm)
    φ52
  • fluoropolymer Part(mm)
    300
  • fluoropolymer Coated Part(mm)
    φ8
  • Manufacturer Product Name
    fluoropolymer Propeller Blade Stirring Rod 350/300
  • Material
    fluoropolymer (PTFE)
  • Shaft Diameter(mm)
    ø5 (Stainless Steel)
  • Overall Length(mm)
    350

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)