(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Vacuum Desiccator VDR

Vacuum Desiccator VDR

Standard Unit Price:
-
Days to Ship :
Quote

Lightweight and tough PC (polycarbonate) vacuum desiccator. Uses a precision machined silicone gasket that allows vacuum to be maintained without grease. Use the lock for peace of mind when not applying vacuum.

Basic Specifications

  • Product Type
    Desiccator
  • Internal Capacity
    1 unit
Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Type

Refine by

  • Vacuum
  • Clear
Caster

Refine by

  • NA
  • Clear
Other

Refine by

  • Components for Desiccator
  • Clear
Specifications

Refine by

  • 6 L Main Body
  • 6 L Main Body with Gauge
  • 10 L Main unit
  • 10 L Main unit with gauge
  • 20 L Body
  • 20 L Body with Gauge
  • Vacuum gauge
  • Clear
Material

Refine by

  • Main Body / PC (Polycarbonate), Tray, Middle Shelves, Lock Cover, and Stop Valve / PP (Polypropylene), O-Ring/Silicone Rubber
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
1 unit
-
-
Components for Desiccator
Vacuum gauge
-
Quote
-

Part Number : 1-1462-16
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Desiccator
  • Type
    -
  • Caster
    -
  • Other
    Components for Desiccator
  • Specifications
    Vacuum gauge
  • Material
    -
  • Product Name
    Vacuum desiccator Vacuum gauge
  • Weight(kg)
    -
  • Manufacturer Model Number
    Vacuum gauge
  • JAN Code
    4560111753432
  • Intermediate plate dimensions(mm)
    -
  • External Dimensions x Height(mm)
    -
  • Accessory
    -
  • Allowable Degree of Vacuum
    -
  • Features