(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
SD Card

SD Card

Standard Unit Price:
-
Days to Ship :
Quote

It has excellent rust prevention properties and durability.
The diagonal casters have brakes.

Basic Specifications

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Size(mm)
    600X450X800
  • Detailed Material
    Main body / Stainless steel (SUS442M3)
  • Caster(mm)
    ø75 Urethane Type (with Diagonal Stoppers)
  • Load Resistance
    Approximately 10 kg/shelf
  • Features
    Superior in rustproofing and durability.
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Shelf Spacing(mm)

Refine by

  • 300
  • 500
  • Clear
Manufacturer Product Name

Refine by

  • SD Cart M-3G-M, 3-Tier
  • SD Cart M-2G-M, 2-Tier
  • Clear
Manufacturer Model Number

Refine by

  • M-3G-M
  • M-2G-M
  • Clear
JAN Code

Refine by

  • 4562108476270
  • 4562108476287
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
500
SD Cart M-2G-M, 2-Tier
M-2G-M
4562108476270
Quote
-

Part Number : 2-7680-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Size(mm)
    600X450X800
  • Shelf Spacing(mm)
    500
  • Manufacturer Product Name
    SD Cart M-2G-M, 2-Tier
  • Manufacturer Model Number
    M-2G-M
  • JAN Code
    4562108476270
  • Weight(kg)
    8
  • Detailed Material
    Main body / Stainless steel (SUS442M3)
  • Caster(mm)
    ø75 Urethane Type (with Diagonal Stoppers)
  • Load Resistance
    Approximately 10 kg/shelf
  • Specifications
    2 Tiers
  • Features
    Superior in rustproofing and durability.
1 unit
300
SD Cart M-3G-M, 3-Tier
M-3G-M
4562108476287
Quote
-

Part Number : 2-7680-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Size(mm)
    600X450X800
  • Shelf Spacing(mm)
    300
  • Manufacturer Product Name
    SD Cart M-3G-M, 3-Tier
  • Manufacturer Model Number
    M-3G-M
  • JAN Code
    4562108476287
  • Weight(kg)
    10
  • Detailed Material
    Main body / Stainless steel (SUS442M3)
  • Caster(mm)
    ø75 Urethane Type (with Diagonal Stoppers)
  • Load Resistance
    Approximately 10 kg/shelf
  • Specifications
    3 Tiers
  • Features
    Superior in rustproofing and durability.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)