(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
UTS Cart

UTS Cart

Standard Unit Price:
-
Days to Ship :
Quote

[Specifications]
· Material: Flat Shelf: Stainless Steel (SUS430), Pole: Stainless Steel (SUS304)
· Casters: Elastomer (with Diagonal Stoppers)
· Load capacity: φ100 mm/192 kg, φ125 mm/200 kg

Basic Specifications

  • Product Type
    Cart/Wagon
  • Material
    Steel
  • Detailed Material
    Flat shelf/stainless steel (SUS430), pole/stainless steel (SUS304)
  • Caster(mm)
    Elastomer Type (with Diagonal Stoppers)
  • Footnotes
    Maximum Outer Dimensions (including bumper), 63 mm plus with depth only, width includes mounting and height for caster.
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Size(mm)

Refine by

  • 839X461X815
  • 839X461X923
  • 839X614X815
  • 839X614X923
  • 991X461X815
  • 991X461X923
  • 991X614X815
  • 991X614X923
  • Clear
Caster Diameter(mm)

Refine by

  • φ100
  • φ125
  • Clear
Manufacturer Product Name

Refine by

  • UTS Cart NUTS1
  • UTS Cart NUTS1-S
  • UTS Cart NUTS2
  • UTS Cart NUTS2-S
  • UTS Cart NUTS3
  • UTS Cart NUTS3-S
  • UTS Cart NUTS4
  • UTS Cart NUTS4-S
  • Clear
Manufacturer Model Number

Refine by

  • NUTS1
  • NUTS1-S
  • NUTS2
  • NUTS2-S
  • NUTS3
  • NUTS3-S
  • NUTS4
  • NUTS4-S
  • Clear
JAN Code

Refine by

  • 4933315282136
  • 4933315282174
  • 4933315282211
  • 4933315312109
  • 4933315693871
  • 4933315693888
  • 4933315693901
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
991X614X923
φ125
UTS Cart NUTS4
NUTS4
4933315693871
Quote
-

Part Number : 3-423-04
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Steel
  • Size(mm)
    991X614X923
  • Caster Diameter(mm)
    φ125
  • Manufacturer Product Name
    UTS Cart NUTS4
  • Manufacturer Model Number
    NUTS4
  • JAN Code
    4933315693871
  • Weight(kg)
    32.4
  • Detailed Material
    Flat shelf/stainless steel (SUS430), pole/stainless steel (SUS304)
  • Caster(mm)
    Elastomer Type (with Diagonal Stoppers)
  • Load Resistance
    200kg
  • Footnotes
    Maximum Outer Dimensions (including bumper), 63 mm plus with depth only, width includes mounting and height for caster.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)