(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Basket Cart

Basket Cart

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

A 150 mm deep basket shape is suitable for storing and transporting unstable or bulky articles.

Basic Specifications

  • Product Type
    Cart/Wagon
  • Material
    Steel
  • Size(mm)
    605X460X934
  • Manufacturer Product Name
    Basket Cart BW1A
  • Manufacturer Model Number
    BW1A
  • JAN Code
    4933315298199
  • Detailed Material
    Basket/Chrome Plating, Pole + Top Handle/Stainless Steel (SUS304)
  • Caster(mm)
    ø75 (Silent Type Rubber Wheels with Diagonal Stoppers)
  • Load Resistance
    (Static/Dynamic): Approx. 160/Approx. 120 kg
  • Specifications
    Antibacterial Clear Coating (Anti-rust Treatment)
  • Basket Height Adjustment(mm)
    254 Pitch
  • Features
    A 150 mm deep basket shape is suitable for storing and transporting unstable or bulky articles.
  • Footnotes
    Assembly type
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
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
1 unit
16 Day(s) or more
-

Part Number : 8-8756-01
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Steel
  • Size(mm)
    605X460X934
  • Manufacturer Product Name
    Basket Cart BW1A
  • Manufacturer Model Number
    BW1A
  • JAN Code
    4933315298199
  • Detailed Material
    Basket/Chrome Plating, Pole + Top Handle/Stainless Steel (SUS304)
  • Caster(mm)
    ø75 (Silent Type Rubber Wheels with Diagonal Stoppers)
  • Load Resistance
    (Static/Dynamic): Approx. 160/Approx. 120 kg
  • Specifications
    Antibacterial Clear Coating (Anti-rust Treatment)
  • Basket Height Adjustment(mm)
    254 Pitch
  • Features
    A 150 mm deep basket shape is suitable for storing and transporting unstable or bulky articles.
  • Footnotes
    Assembly type