(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Equipment Monitoring Stage

Equipment Monitoring Stage

Standard Unit Price:
-
Days to Ship :
Quote

Freely change the height, neat storage.
The middle shelf can be adjusted vertically in 4 levels at intervals of 50 mm, and the position of the shelf can be changed according to the size of the installed equipment.

Basic Specifications

  • Product Type
    Cart/Wagon
  • Material
    Steel
  • Shelf Size(mm)
    550X550
  • Detailed Material
    Base, Shelf Board/Steel, Brace/Aluminum, Slide Table/Melamine Board (Soft Edge Finishing), Inner Wall/PVC (Polyvinyl Chloride)
  • Caster(mm)
    ø100 Urethane Wheels (with Stoppers x 2)
  • Load Resistance
    Highest and lowest levels: 35 kg/1 shelf; Middle: 25 kg/1 shelf; Stowable table / 5 kg
  • Mini Table Size(mm)
    450X295
  • Middle shelf board moving interval(mm)
    4 steps up and down at an interval of 50
  • Power Strip
    4 taps (3P), cord length / 3 m
  • Features
    The position of the middle shelf can be adjusted to 4 vertical levels in 50 mm intervals and the shelf board positions can be changed according to the dimensions of the instruments placed on the shelves. A sliding mini-table is provided for increased convenience. An office equipment power outlet is fitted.
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Size(mm)

Refine by

  • 638X650X1142
  • 638X650X1442
  • Clear
Type

Refine by

  • 3 Tiers
  • 4 Tiers
  • Clear
Manufacturer Product Name

Refine by

  • Equipment Monitoring Stage ML-1
  • Equipment Monitoring Stage ML2
  • Clear
Manufacturer Model Number

Refine by

  • ML-2
  • ML-1
  • Clear
JAN Code

Refine by

  • 4560111775298
  • 4560111775304
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
638X650X1142
3 Tiers
Equipment Monitoring Stage ML-1
ML-1
4560111775298
Quote
-

Part Number : 3-5663-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Steel
  • Size(mm)
    638X650X1142
  • Type
    3 Tiers
  • Shelf Size(mm)
    550X550
  • Manufacturer Product Name
    Equipment Monitoring Stage ML-1
  • Manufacturer Model Number
    ML-1
  • JAN Code
    4560111775298
  • Weight(kg)
    30.5
  • Detailed Material
    Base, Shelf Board/Steel, Brace/Aluminum, Slide Table/Melamine Board (Soft Edge Finishing), Inner Wall/PVC (Polyvinyl Chloride)
  • Caster(mm)
    ø100 Urethane Wheels (with Stoppers x 2)
  • Load Resistance
    Highest and lowest levels: 35 kg/1 shelf; Middle: 25 kg/1 shelf; Stowable table / 5 kg
  • Mini Table Size(mm)
    450X295
  • Middle shelf board moving interval(mm)
    4 steps up and down at an interval of 50
  • Power Strip
    4 taps (3P), cord length / 3 m
  • Features
    The position of the middle shelf can be adjusted to 4 vertical levels in 50 mm intervals and the shelf board positions can be changed according to the dimensions of the instruments placed on the shelves. A sliding mini-table is provided for increased convenience. An office equipment power outlet is fitted.
1 unit
638X650X1442
4 Tiers
Equipment Monitoring Stage ML2
ML-2
4560111775304
Quote
-

Part Number : 3-5663-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Steel
  • Size(mm)
    638X650X1442
  • Type
    4 Tiers
  • Shelf Size(mm)
    550X550
  • Manufacturer Product Name
    Equipment Monitoring Stage ML2
  • Manufacturer Model Number
    ML-2
  • JAN Code
    4560111775304
  • Weight(kg)
    36
  • Detailed Material
    Base, Shelf Board/Steel, Brace/Aluminum, Slide Table/Melamine Board (Soft Edge Finishing), Inner Wall/PVC (Polyvinyl Chloride)
  • Caster(mm)
    ø100 Urethane Wheels (with Stoppers x 2)
  • Load Resistance
    Highest and lowest levels: 35 kg/1 shelf; Middle: 25 kg/1 shelf; Stowable table / 5 kg
  • Mini Table Size(mm)
    450X295
  • Middle shelf board moving interval(mm)
    4 steps up and down at an interval of 50
  • Power Strip
    4 taps (3P), cord length / 3 m
  • Features
    The position of the middle shelf can be adjusted to 4 vertical levels in 50 mm intervals and the shelf board positions can be changed according to the dimensions of the instruments placed on the shelves. A sliding mini-table is provided for increased convenience. An office equipment power outlet is fitted.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)