(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
AS ONE Corporation Finnpipette, F1 2-1691-01

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

AS ONE Corporation Finnpipette, F1
Part Number: 2-1691-01

Standard Unit Price: - Special Price -
Quantity: 1 pc.
Days to Ship: Quote

Equipped with a precise and highly durable AVG mechanism for adjusting the capacity and an automatic capacity lock system. The handle and push button types are pipettes with antibiotic treatment, containing silver ions that inhibit the growth of microorganisms such as bacteria and fungi (mold).

Specifications of 2-1691-01

  • Product Type
    Micropipette
  • Capacity
    0.2~2μL
  • Autoclave
    Not Applicable
  • Details Type
    Single Channel, F1 Type
  • Minimum Variable Content(μl)
    0.002
  • Degree of inaccuracy(%)
    ±12.00 (Minimum Capacity)
  • Manufacturer Product Name
    Fin Pipette F1FN-4641010
  • Manufacturer Model Number
    FN-4641010
  • Features
    It is equipped with the precise and highly durable capacity adjustment mechanism AVG and capacity automatic lock system. The handle and push button are pipettes with antibiotic treatment, containing silver ions that inhibit the growth of microorganisms such as bacteria and fungi (mold).
  • Material
    Antibacterial Plastic

Please check the type/dimensions/specifications of the part 2-1691-01 in the AS ONE Corporation Finnpipette, F1 series.

Products like this...

Part Number
2-1691-02
2-1691-03
2-1691-04
2-1691-05
2-1691-06
2-1691-07
Part NumberMinimum order quantityVolume DiscountDays to ShipCapacity Minimum Variable Content
(μl)
Degree of inaccuracy
(%)
Manufacturer Product Name Manufacturer Model Number Internal Capacity
1 Piece(s) Quote 0.5~5μL0.01±6.00 (Minimum Capacity)Fin Pipette F1FN-4641020FN-4641020-
1 Piece(s) Quote 1~10μL0.02±2.50 (Minimum Capacity)Fin Pipette F1FN-4641030FN-4641030-
1 Piece(s) Quote 1~10μL0.02±3.50 (Minimum Capacity)Fin Pipette F1FN-4641040FN-4641040-
1 Piece(s) Quote 2~20μL0.02±3.00 (Minimum Capacity)Fin Pipette F1FN-4641060FN-4641060-
1 Piece(s) Quote 10~100μL0.2±3.00 (Minimum Capacity)Fin Pipette F1FN-4641070FN-4641070-
1 Piece(s) Quote 20~200μL0.2±1.80 (Minimum Capacity)Fin Pipette F1FN-4641080FN-4641080-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)