(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Auto-Hand Burette

Auto-Hand Burette

Standard Unit Price:
-
Days to Ship :
Quote

An auto hand burette that is easy to handle and allows for reliable and automatic injection with one hand.
Material: PP (polypropylene)
Stopcock material: HDPE (High density polyethylene)
Bottle material: PE (polyethylene)

Basic Specifications

  • Product Type
    Dispenser (bottle type)
  • Autoclave
    Not Applicable
  • Scale unit
    0.1mL
  • Features
    Automatic injection can be reliably performed with one hand due to the simple handling.
  • Footnotes
    With bottle. Error of around 0.5% may occur depending on the temperature environment as it is made of resin (PP).
  • Material
    PP (Polypropylene)
  • Valve Material
    HDPE (High Density Polyethylene)
  • Bottle material
    PE (polyethylene)
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Capacity

Refine by

  • 10mL
  • 20mL
  • Clear
Manufacturer Product Name

Refine by

  • Auto-Hand Burette IMK-20
  • Auto-Hand Burette IMK-10
  • Clear
Manufacturer Model Number

Refine by

  • IMK-20
  • IMK-10
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10mL
Auto-Hand Burette IMK-10
IMK-10
Quote
-

Part Number : 2-364-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dispenser (bottle type)
  • Capacity
    10mL
  • Autoclave
    Not Applicable
  • Scale unit
    0.1mL
  • Manufacturer Product Name
    Auto-Hand Burette IMK-10
  • Manufacturer Model Number
    IMK-10
  • Features
    Automatic injection can be reliably performed with one hand due to the simple handling.
  • Footnotes
    With bottle. Error of around 0.5% may occur depending on the temperature environment as it is made of resin (PP).
  • Material
    PP (Polypropylene)
  • Valve Material
    HDPE (High Density Polyethylene)
  • Bottle material
    PE (polyethylene)
  • Bottle capacity(ml)
    500(PE)
1 pc.
20mL
Auto-Hand Burette IMK-20
IMK-20
Quote
-

Part Number : 2-364-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dispenser (bottle type)
  • Capacity
    20mL
  • Autoclave
    Not Applicable
  • Scale unit
    0.1mL
  • Manufacturer Product Name
    Auto-Hand Burette IMK-20
  • Manufacturer Model Number
    IMK-20
  • Features
    Automatic injection can be reliably performed with one hand due to the simple handling.
  • Footnotes
    With bottle. Error of around 0.5% may occur depending on the temperature environment as it is made of resin (PP).
  • Material
    PP (Polypropylene)
  • Valve Material
    HDPE (High Density Polyethylene)
  • Bottle material
    PE (polyethylene)
  • Bottle capacity(ml)
    1000(PE)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)