(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Saniment Gloves - Sterilized

Saniment Gloves - Sterilized

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

AS ONE Corporation Quality Control Gloves, Saniment Gloves, PE, Standard, Embossed, Sterilized

Basic Specifications

  • Product Type
    Other
  • Application
    Disposable
  • Color
    Transparency
  • Specification details
    γ-Ray Sterilized
  • Material
    PE (polyethylene)
  • Capacity
    1 Bag (20 Sheets)
Part Number
Capacity

Refine by

  • 1 Bag (20 Sheets)
  • Clear
Size

Refine by

  • M
  • L
  • Clear
Details Type

Refine by

  • Outer Embossed Type
  • Standard Type
  • Clear
Manufacturer Product Name

Refine by

  • Saniment glove, standard, sterilized, L, 20 pcs
  • Saniment glove, standard, sterilized, M, 20 pcs
  • Saniment gloves, embossed, sterilized, L, 20 pcs
  • Saniment gloves, embossed, sterilized, M, 20 pcs
  • Clear
Manufacturer Model Number

Refine by

  • Outer Embossed Sterilized
  • Standard Sterilization
  • Clear
JAN Code

Refine by

  • 4560111755146
  • 4560111755153
  • 4560111755160
  • 4560111755177
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (20 Sheets)
L
Standard Type
Saniment glove, standard, sterilized, L, 20 pcs
Standard Sterilization
4560111755146
16 Day(s)
-

Part Number : 6-898-01
Days to Ship 16 Day(s)
Standard Unit Price -
Quantity 1 Bag (20 Sheets)

Specificationtitle

  • Product Type
    Other
  • Application
    Disposable
  • Size
    L
  • Details Type
    Standard Type
  • Color
    Transparency
  • Specification details
    γ-Ray Sterilized
  • Material
    PE (polyethylene)
  • Manufacturer Product Name
    Saniment glove, standard, sterilized, L, 20 pcs
  • Manufacturer Model Number
    Standard Sterilization
  • JAN Code
    4560111755146
1 Bag (20 Sheets)
M
Standard Type
Saniment glove, standard, sterilized, M, 20 pcs
Standard Sterilization
4560111755153
16 Day(s)
-

Part Number : 6-898-02
Days to Ship 16 Day(s)
Standard Unit Price -
Quantity 1 Bag (20 Sheets)

Specificationtitle

  • Product Type
    Other
  • Application
    Disposable
  • Size
    M
  • Details Type
    Standard Type
  • Color
    Transparency
  • Specification details
    γ-Ray Sterilized
  • Material
    PE (polyethylene)
  • Manufacturer Product Name
    Saniment glove, standard, sterilized, M, 20 pcs
  • Manufacturer Model Number
    Standard Sterilization
  • JAN Code
    4560111755153
1 Bag (20 Sheets)
L
Outer Embossed Type
Saniment gloves, embossed, sterilized, L, 20 pcs
Outer Embossed Sterilized
4560111755160
Quote
-

Part Number : 6-899-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 Bag (20 Sheets)

Specificationtitle

  • Product Type
    Other
  • Application
    Disposable
  • Size
    L
  • Details Type
    Outer Embossed Type
  • Color
    Transparency
  • Specification details
    γ-Ray Sterilized
  • Material
    PE (polyethylene)
  • Manufacturer Product Name
    Saniment gloves, embossed, sterilized, L, 20 pcs
  • Manufacturer Model Number
    Outer Embossed Sterilized
  • JAN Code
    4560111755160
1 Bag (20 Sheets)
M
Outer Embossed Type
Saniment gloves, embossed, sterilized, M, 20 pcs
Outer Embossed Sterilized
4560111755177
Quote
-

Part Number : 6-899-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 Bag (20 Sheets)

Specificationtitle

  • Product Type
    Other
  • Application
    Disposable
  • Size
    M
  • Details Type
    Outer Embossed Type
  • Color
    Transparency
  • Specification details
    γ-Ray Sterilized
  • Material
    PE (polyethylene)
  • Manufacturer Product Name
    Saniment gloves, embossed, sterilized, M, 20 pcs
  • Manufacturer Model Number
    Outer Embossed Sterilized
  • JAN Code
    4560111755177

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)