(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Protective glasses RS-80B VF/RS-100 VF

Protective glasses RS-80B VF/RS-100 VF

Standard Unit Price:
-
Days to Ship :
Quote

Has excellent anti-fog performance.
Detailed specifications: Can be used with glasses
Weight (g): 46
Material: lens: Polycarbonate (ultra-hydrophilic VF coat film, anti-fog coating)
Material: frame: Polycarbonate

Basic Specifications

  • Shape
    Integral Type Goggles
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Details Type
    Protective glasses RS-100VF
  • Manufacturer Product Name
    Protective glasses RS-100VF
  • Manufacturer Model Number
    RS-100 VF
  • Features
    Superior in anti-fogging property.
  • Specification details
    Can also be used with glasses
  • Weight(g)
    46
  • Material/lens
    Polycarbonate (Super-hydrophobic VF coating membrane, anti-fogging)
  • Material/frame
    Polycarbonate
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : 1-6467-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Integral Type Goggles
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Details Type
    Protective glasses RS-100VF
  • Manufacturer Product Name
    Protective glasses RS-100VF
  • Manufacturer Model Number
    RS-100 VF
  • Features
    Superior in anti-fogging property.
  • Specification details
    Can also be used with glasses
  • Weight(g)
    46
  • Material/lens
    Polycarbonate (Super-hydrophobic VF coating membrane, anti-fogging)
  • Material/frame
    Polycarbonate

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)