(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
New Cast Long Nose (FCC-306)

New Cast Long Nose (FCC-306)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    164
  • With or without Spring
    Not Included
  • With/without tip claw replacement function
    Not Included
  • Hard wire Cutting capacity(mmφ)
    1.6
  • Stranded wire Cutting capacity(mmφ)
    2
  • A(mm)
    164
  • B(mm)
    50
  • C(mm)
    53
  • D(mm)
    10
  • E(º)
    17
  • Size(mm)
    150
  • Weight(g)
    140
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : FCC-306
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    164
  • With or without Spring
    Not Included
  • With/without tip claw replacement function
    Not Included
  • Hard wire Cutting capacity(mmφ)
    1.6
  • Stranded wire Cutting capacity(mmφ)
    2
  • A(mm)
    164
  • B(mm)
    50
  • C(mm)
    53
  • D(mm)
    10
  • E(º)
    17
  • Size(mm)
    150
  • Weight(g)
    140

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)