(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Electronic mini nipper (KM-047H)

Electronic mini nipper (KM-047H)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    128
  • With or without Spring
    Included
  • Piano Wire Cutting Performance(φ/mm)
    0.3
  • With/without tip claw replacement function
    Not Included
  • Hard wire Cutting capacity(mmφ)
    0.2~0.9
  • Stranded wire Cutting capacity(mmφ)
    0.2-1.6
  • A(mm)
    128
  • B(mm)
    11
  • C(mm)
    48
  • D(mm)
    7
  • E(º)
    20
  • Size(mm)
    125
  • Weight(g)
    55
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
-

Part Number : KM-047H
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    128
  • With or without Spring
    Included
  • Piano Wire Cutting Performance(φ/mm)
    0.3
  • With/without tip claw replacement function
    Not Included
  • Hard wire Cutting capacity(mmφ)
    0.2~0.9
  • Stranded wire Cutting capacity(mmφ)
    0.2-1.6
  • A(mm)
    128
  • B(mm)
    11
  • C(mm)
    48
  • D(mm)
    7
  • E(º)
    20
  • Size(mm)
    125
  • Weight(g)
    55

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)