(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

3-Blade Chamfering Cutter 3MC (SKH51) (Part Numbers)

3-Blade Chamfering Cutter 3MC (SKH51)

[Applications]
· Hole chamfer
[Single Blade / Double Blade]
· Single blade
[Tool Grade]
· High-speed steel
[Coating Y/N] N
[Coating Type] Non-Coated

PDF

Japanese Only

Part Number

Configured Part Number is shown.

3MC35-120

 
Part Number
3MC35-120
Part NumberMinimum order quantityVolume DiscountDays to ShipPoint Angle(θ) Tool Diameter (D)
(mm)
Overall Length
(mm)
Link Diameter (d)
(mm)
Tip Diameter
(mm)
Nominal Size Neck Diameter
(mm)
Neck Length
(mm)
Outer Diameter Length
(mm)
Beveling Diameter
(mm)
Length Under Neck
(mm)
1 Piece(s) 16 Day(s) or more 12036901283511.7749~3570.9

Loading...

  1. 1

Basic Information

Application Hole Chamfer Single blade, two blades Single Blade Tool Material Type High-Speed Steel
Coating Y/N None Coating Type Non-Coated

Please check the type/dimensions/specifications of the part 3MC35-120 in the 3-Blade Chamfering Cutter 3MC (SKH51) series.

Products like this...

Part Number
3MC20-120
3MC20-60
3MC20-90
3MC35-60
3MC35-90
3MC45-120
Part NumberMinimum order quantityVolume DiscountDays to ShipPoint Angle(θ) Tool Diameter (D)
(mm)
Overall Length
(mm)
Link Diameter (d)
(mm)
Tip Diameter
(mm)
Nominal Size Neck Diameter
(mm)
Neck Length
(mm)
Outer Diameter Length
(mm)
Beveling Diameter
(mm)
Length Under Neck
(mm)
1 Piece(s) 12 Day(s) or more 1202170104209.754.35–2057.6
1 Piece(s) 12 Day(s) or more 602170104209.754.35–2047.8
1 Piece(s) 12 Day(s) or more 902170104209.754.35–2054
1 Piece(s) 16 Day(s) or more 6036901283511.7749~3554.7
1 Piece(s) 12 Day(s) or more 9036901283511.7749~3565
1 Piece(s) 16 Day(s) or more 120469512134511.773.514~4572

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)