(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

TICN Coating, Strengthened Key Seed Cutter, T-STKC (SKH51) (Part Numbers)

TICN Coating, Strengthened Key Seed Cutter, T-STKC (SKH51)

[Features]
· The improved cutting performance controls burrs with serrated blades.
· TiCN coating for excellent wear resistance.
· Uses HiSolid (integrally molded material with plasticity).

Part Number

Configured Part Number is shown.

T-STKC50-4.5

Part Number
T-STKC50-4.5
Part NumberMinimum order quantityVolume DiscountDays to ShipMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Relief Diameter
(mm)
1 Piece(s) 16 Day(s) or more 50634218124.511.516.539

Loading...

  1. 1

Please check the type/dimensions/specifications of the part T-STKC50-4.5 in the TICN Coating, Strengthened Key Seed Cutter, T-STKC (SKH51) series.

Products like this...

Part Number
T-STKC10-0.5
T-STKC10-0.6
T-STKC10-0.7
T-STKC10-0.8
T-STKC10-0.9
T-STKC50-5
Part NumberMinimum order quantityVolume DiscountDays to ShipMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Relief Diameter
(mm)
1 Piece(s) 16 Day(s) or more 1050358100.5414.5-
1 Piece(s) 16 Day(s) or more 1050358100.6414.4-
1 Piece(s) 16 Day(s) or more 1050358100.7414.3-
1 Piece(s) 16 Day(s) or more 1050358100.8414.2-
1 Piece(s) 16 Day(s) or more 1050358100.9414.1-
1 Piece(s) 16 Day(s) or more 5063421812511.51639

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)