(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Staggered Tooth T Slot Cutter STC (SKH56) (Part Numbers)

Staggered Tooth T Slot Cutter STC (SKH56)

[Features]
· This is a T-slot cutter made by Taiyo Tool.
· Material: SKH56

PDF

Japanese Only

Part Number

Configured Part Number is shown.

STC42-8

 
Part Number
STC42-8
Part NumberMinimum order quantityVolume DiscountDays to ShipMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Side Flute Length (Bottom)
(mm)
Side Flute Length (Handle)
(mm)
1 Piece(s) 16 Day(s) or more 4297608168152986

Loading...

  1. 1

Please check the type/dimensions/specifications of the part STC42-8 in the Staggered Tooth T Slot Cutter STC (SKH56) series.

Products like this...

Part Number
STC10-3
STC10-3.5
STC10-4
STC42-9
STC45-10
STC45-11
Part NumberMinimum order quantityVolume DiscountDays to ShipMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Side Flute Length (Bottom)
(mm)
Side Flute Length (Handle)
(mm)
1 Piece(s) 16 Day(s) or more 10563561234182.51.5
1 Piece(s) 16 Day(s) or more 1056356123.5417.52.51.5
1 Piece(s) 16 Day(s) or more 10563561244172.51.5
1 Piece(s) 16 Day(s) or more 4297608169152886
1 Piece(s) 16 Day(s) or more 459760101610152797
1 Piece(s) 16 Day(s) or more 459760101611152697

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)