(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ball End Mill (ø0.1 to ø2)

Ball End Mill (ø0.1 to ø2)

[Features]
A solid end mill for maximum productivity with all types of work material and machining processes
The double-fluted shape ensures both rigidity and the effective handling of cutting chips
For end milling of all types of work material

Part Number

Configured Part Number is shown.

R216.4201030JC10G1700

Part Number
R216.4201030JC10G1700
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

R Size(mm) 0.5 Type Long-Neck Ball work material Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60
Blade length (ℓ)(mm) 0.8 Number of flutes(sheet) 2 Coating PVD
Overall Length (L)(mm) 50 Underneck length (ℓ1)(mm) 10 Shank diameter (d)(mm) 6
R Precision(μm) +0.003/-0.007 Tool Diameter(mm) 1 Torsional Angle(deg) 30
Tool Diameter Tolerance 0/-0.01 Shank diameter tolerance h4 Neck diameter Dc3(mm) 0.96
Weight(kg) 0.014 Other Processing Applications Profiling, Center Cut Shank length Long Type
End Mill Design Ball End Mill, (Z=6 or Less) Shank Type Cylinder Shank (With Neck) Rotation Direction Right Handed
Coolant External Lubrication Drilling Drilling Tool Detailed Material GC1700
Specifications Hardness 43 HRc ~ 63 HRc

Please check the type/dimensions/specifications of the part R216.4201030JC10G1700 in the Ball End Mill (ø0.1 to ø2) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)