(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

CoroMill 390 Long Edge Square Shoulder Milling Cutter (32~100)

Part Number

Configured Part Number is shown.

R390044C443L

Part Number
R390044C443L
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove blade diameter D(φ) 44 mm work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Graphite
Mounting Method Centering Plug Finish category Rough and medium rough processing Number of flutes(sheet) 6/2
Compatible Tip Material No Carbide Coat Maximum Cutting Depth (Ad)(mm) 43 Underneck length (ℓ1)(mm) 78
Maximum Engine Speed n max 8600 Details Type Course Pitch (Small Number of Blades) Dimensions D 5m(mm) 40
Coolant Coolant Center Through Cutting Angle (κr)(°) 90 Mass(kg) 0.9
Tip Size(mm) 18 Blade distribution Equally Divided Program Length(mm) 78

Please check the type/dimensions/specifications of the part R390044C443L in the CoroMill 390 Long Edge Square Shoulder Milling Cutter (32~100) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)