(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

CoroTurn® 107 Boring Bar for Turning A...-SRXDR/L-R

Part Number

Configured Part Number is shown.

Part Number
A20MSRXDL08R
A20MSRXDL10R
Part NumberMinimum order quantityVolume DiscountDays to ShipSelfishly Torque
(Nm)
Tip Size
(mm)
Gauge Chip
1 Piece(s) 12 Day(s) Left-hand1.28R300-0828..
1 Piece(s) 12 Day(s) Left-hand310R300-1032..

Loading...

  1. 1

Basic Information

Applicable Tip Shape R (Circular) Minimum Machining Diameter 25 Application Internal Diameter
Clamp Shape Screw Clamp Overall Length 150 Clearance angle 15°
Shank diameter 20 Protrusion length (L/D) 30 ~ 80 Lubrication Hole Y/N Available
Specifications Cylinder Shank, Grooves for Easy Fix Sleeve Dimensions f1(mm) 9 Dimension l3(mm) 30
Rake angle γ(°) 0 Blade Inclination Angle λs(°) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)