(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

(Integrated) CoroTurn 111, Boring Tool Bit for Turning

(Integrated) CoroTurn 111, Boring Tool Bit for Turning

[Features]Inner diameter boring tool bit with low cutting force. The internal coolant ensures longer insert lifespan and good cutting chip handling. High tool rigidity ensures stable machining operations even with workpieces with long protrusions. Easy-fix sleeve for quick and accurate core height adjustment. For inner diameter turning operations.

Part Number

Configured Part Number is shown.

Part Number
A06HSTFPL06
A12MSTFPL11
A16RSTFPL11
Part NumberMinimum order quantityVolume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Shank diameter Protrusion length (L/D) Torque
(Nm)
Dimensions f1
(mm)
Dimension H
(mm)
Tip Size
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip
1 Piece(s) 12 Day(s) 8.5Left-hand10069 ~ 240.64.556-9TPMT 06 T1 02
1 Piece(s) 12 Day(s) 16Left-hand1501218 ~ 480.991111-2TPMT 11 03 04
1 Piece(s) 12 Day(s) 20Left-hand2001624 ~ 640.91115110TPMT 11 03 04

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Internal Diameter / Inner diameter profiling Clamp Shape Screw Clamp
Clearance angle 11° Lubrication Hole Y/N Available Specifications CoroTurn 111 Screw Clamp with Cylindrical Flat Face
Cutting Angle(°) 91 Tool Lead Angle(°) -1 Rake angle γ(°) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)