(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

CoroTurn® 111 Head for Turning 570-SDUPR/L

Part Number

Configured Part Number is shown.

Part Number
570SDUPL1607
570SDUPL2007
570SDUPL2511
Part NumberMinimum order quantityVolume DiscountDays to ShipMinimum Machining Diameter Selfishly Shank diameter Dimensions f1
(mm)
Tip Size
(mm)
Tip Size iC Gauge Chip
1 Piece(s) 12 Day(s) 20Left-hand1611741643DPMT 07 02 04
1 Piece(s) 12 Day(s) 25Left-hand2013741643DPMT 07 02 04
1 Piece(s) 12 Day(s) 32Left-hand25171141706DPMT 11 T3 08

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Internal Diameter / Inner diameter profiling Clamp Shape Screw Clamp
Clearance angle 11° Lubrication Hole Y/N Available Torque(Nm) 0.9
Cutting Angle(°) 93 Tool Lead Angle(°) -3 Dimension L1(mm) 20 mm
Rake angle γ(°) Blade Inclination Angle λs(°) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)